IESNA:LM-63-2002
[TEST]P1056358
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1090D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1981
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1222.1 1214.9 1207.6 1199.1 1187 1168.8 1149.5 1126.4 1099.8 1070.7
1040.4 1006.5 970.2 932.6 895.1 855.1 813.9 771.6 729.2 685.6
640.7 595.9 549.9 503.9 456.6 410.6 362.2 314.9 265.3 219.2
174.4 130.8 89.6 53.3 20.6 1.2 0
1222.1 1224.6 1217.3 1204 1185.8 1162.8 1134.9 1103.4 1068.3 1030.8
989.6 947.2 902.4 857.6 809.1 760.7 711 660.1 609.2 557.2
506.3 454.2 403.3 351.3 301.6 248.3 199.9 153.8 111.4 71.5
37.5 15.7 7.3 2.4 0 0 0
1222.1 1216.1 1204 1180.9 1151.9 1118 1079.2 1036.8 989.6 939.9
886.6 833.3 776.4 719.5 660.1 602 542.6 483.3 427.6 369.4
313.7 256.8 204.7 156.2 110.2 69 33.9 14.5 9.7 6.1
2.4 1.2 1.2 1.2 0 0 0
1222.1 1214.9 1196.7 1168.8 1131.3 1088.9 1041.7 988.4 930.2 869.7
806.7 742.5 677.1 611.7 545.1 482.1 416.7 354.9 295.5 237.4
185.3 134.4 89.6 49.7 17 13.3 9.7 6.1 3.6 2.4
1.2 1.2 1.2 1.2 0 0 0
1222.1 1217.3 1202.8 1171.3 1127.7 1082.8 1033.2 976.3 912.1 845.4
780 709.8 644.4 571.7 503.9 437.3 373.1 310.1 249.5 197.4
146.6 99.3 58.1 21.8 14.5 10.9 7.3 3.6 2.4 1.2
1.2 1.2 0 0 0 0 0
